-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Gulliver Collection Five-Light Chandelier
Item Added to Your Cart!
Gulliver Collection Five-Light Chandelier
Gulliver Collection Five-Light Chandelier
The five-light chandelier in the Gulliver Collection features arching and delicate details that curve to create an airy design. Dual toned frame color combinations in a Graphite finish with weathered oak accents The hand painted wood grained texture complements Rustic and Modern Farmhouse home decor, as well as Urban Industrial and Coastal interior settings.
- Gulliver’s deftly painted two-toned metal frame reads like a rustic wood finish
- Change the look instantly with accessory shades in Natural Burlap (P860041) or Flax Linen (P860042) options
- The distinguished five-light chandelier is ideal for foyers, entryways, kitchens and breakfast nooks – and positioned over farmhouse dining tables
- Its rustic styling is ideal for Coastal or Farmhouse spaces
- Graphite Finish with banding that resembles weathered gray-stained wood
- Measures 26in diameter x 30in ht.
- Uses five, 60-watt max candelabra bulbs or LED equivalent (sold separately) vintage bulbs are an option for a rustic look
- Compatible with standard wall dimmer
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Graphite |
Finish Type | Painted |
Fixture Type | Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B Lamp |
Lamp Type Actual | E12 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 5 |
Number of Lamps Total | 5 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | phenolic |
Style |
|
Type | Chandelier |
UPC | 785247226092 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Height | 30 in |
Length - Installed | 105.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 10.58 lb |
Width | 26 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.
Related Products