text.skipToContent text.skipToNavigation

Inspire Collection Fifteen-Light, Three-Tier Chandelier

by Progress Lighting 

Collection Name:  Inspire

Catalog ID: P4650-09

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Flowing oval arms rush from the center to gracefully support off-white linen shades in this fifteen-light, three-tier chandelier in Brushed Nickel.

  • Brushed Nickel finish.
  • Gracious flowing oval arms.
  • Off-white linen drum shades.
  • Updated traditional feel.

$770.88 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Off-white
Lamp Included No
Lamp Type B Lamp
Lamp Type Actual B Lamp
Lamp Type Basic incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
New Products No
Number of Lamps 15
Number of Lamps Total 15
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Transitional
UPC 785247185795
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 38.63 lb
Height 40.25 in
Length - Installed 163.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14.43 lb
Width 39.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads