text.skipToContent text.skipToNavigation

Judson Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Judson

Catalog ID: P400058-104

The Judson collection features a timeless clear schoolhouse-style globe. Metal fittings add distinction to complete the vintage look. Judson provides the perfect compliment to farmhouse or coastal-inspired homes. Five-light chandelier in an Polished Nickel finish.

  • Judson provides the perfect compliment to farmhouse or coastal-inspired homes
  • Metal fittings add distinction to complete the vintage look
  • Polished Nickel with clear glass accents finish complements a variety of interior settings
  • Features timeless clear schoolhouse-style globes
  • Uses five 75-watt max. medium base style bulbs (sold separately)
  • Recommend Progress Lighting's F8.5A19DLED927/JA8 A19 LED filament bulb
  • Chandeliers have the ability to change the look of a room - try over a dining room table, in a bath and vanity setting or other spaces that are in need of ambient illumination and decorative decor
  • Clear glass shades are highlighted by dual-toned finish that is popular in mixed metal decor.

$385.44 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Dining Room
  • Great Room
  • Hall & Foyer
Socket Base Type - Main E26
UPC 785247216727
Warranty Length 1-year Limited Warranty

Dimensions

Height 19.25 in
Length - Installed 92.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.35 lb
Width 26 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads