-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Kellwyn Collection Three-Light Brushed Nickel and Clear Glass Transitional Style Convertible Semi-Flush Ceiling or Hanging Pendant Light
Item Added to Your Cart!
Kellwyn Collection Three-Light Brushed Nickel and Clear Glass Transitional Style Convertible Semi-Flush Ceiling or Hanging Pendant Light
Kellwyn Collection Three-Light Brushed Nickel and Clear Glass Transitional Style Convertible Semi-Flush Ceiling or Hanging Pendant Light
By Progress Lighting
$209.00 USD
Collection Name:
Kellwyn
Catalog ID:
P400250-009
Balance the best of modern and traditional with the Kellwyn Collection 3-Light Brushed Nickel Clear Glass Transitional Semi-Flush Mount Convertible Ceiling Light. The classic frame with crisp, clean lines is coated in a beautiful brushed nickel finish. Light sources glow from inside cylindrical glass shades that add a touch of luxury to the design.
- Application: Balance the best of modern and traditional with the Kellwyn Collection 3-Light Brushed Nickel Clear Glass Transitional Semi-Flush Mount Convertible Ceiling Light ideal for any hallway, stairwell, entryway, breakfast nook, or sitting room.
- Styles: Perfect for contemporary, traditional, and transitional style settings.
- Finish: The classic frame with crisp, clean lines is coated in a beautiful brushed nickel finish.
- Materials: Constructed from steel to ensure a long product lifespan. Can be installed as a ceiling mount or hung.
- Glass/Shades: Light sources glow from inside cylindrical glass shades that add a touch of luxury to the design.
- Bulbs: For ideal illumination, use 3 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 16-inch diameter by 12-5/8-inch height.
- Certifications: cULus dry location listed.
- Pairs With: Pairs with the Riley and Replay collections by Progress Lighting.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | Yes |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain/Semi-Flush |
Mounting Type | Ceiling Downrod Or Close-To-Ceiling |
Mounting for outlet box included | Round Mounting Plate |
New Products | Yes |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
Type | Standard |
UPC | 785247244317 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 16 in x 16 in x 12.625 in |
Height | 12.625 in |
Length | 16 in |
Length - Installed | 74.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 8.65 lb |
Width | 16 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Resource Links
Instruction Sheet Number | 93124055 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Fan Blade Finish Image(s)
Please wait, preparing to download your file.