- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Kylo LED Collection Four-Light Brushed Nickel and Frosted Acrylic Modern Style Chandelier Light
Item Added to Your Cart!
Discontinued
Kylo LED Collection Four-Light Brushed Nickel and Frosted Acrylic Modern Style Chandelier Light
Discontinued
Kylo LED Collection Four-Light Brushed Nickel and Frosted Acrylic Modern Style Chandelier Light
By Progress Lighting
$375.00 USD
$411.95
Collection Name:
Kylo LED
Catalog ID:
P400262-009-30
Manifest a futuristic effect with the Kylo LED Collection 4-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light. Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design. Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
- Application: Manifest a futuristic effect with the Kylo LED Collection 4-Light Brushed Nickel Frosted Acrylic LED Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
- Styles: Perfect for modern, contemporary, and mid-century modern style settings.
- Finish: Sleek metal bars coated in a beautiful brushed nickel finish and attach to steel cables suspended from a central stem for an asymmetrical form sure to add drama to a room's design. Cables can be individually adjusted for a custom design.
- Materials: Constructed from aluminum to ensure a long product lifespan.
- Glass/Shades: Each metal bar is capped with crisp frosted shades for soft tubes of seamless light.
- Bulbs: For ideal illumination, 4 integrated LEDs are included (17w). 3000K. 90CRI. 981 delivered lumens. Dimmable.
- Dimensions: Measures 30-inch diameter by 21-1/4-inch height.
- Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
- Pairs With: Pairs with a variety of lighting fixtures.
- Warranty: Our 5-Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dimming Protocol | ELV |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Chandelier |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Integrated LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Up/Down |
Mount location | Ceiling/Stem + Chain |
Mounting Type | Ceiling Stem |
Mounting for outlet box included | Backplate |
New Products | No |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | Integrated |
Sub Brand | Progress LED |
Type | Standard |
UPC | 785247244027 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 30 in x 30 in x 21.25 in |
Height | 21.25 in |
Length | 30 in |
Length - Installed | 78.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 6.5 lb |
Width | 30 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 24 | Yes |
Logistics
Pallet Quantity | 9 |
Resource Links
Instruction Sheet Number | 93125590 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.