PROG_P400323-163_hero_PRODIMAGE
PROG_P400323-163_hero_PRODIMAGE
PROG_P400323-163_hero-w-canopy_PRODIMAGE
PROG_PL_1596_E12_B10_T8-clear_Dimmable_Lamp_Graphic
+3
PROG_P400323-163-Detail_005_PRODIMAGE

Laila Collection Four-Light Vintage Brass Coastal Chandelier with Woven Jute Accents

$561.00 USD

Brand:

Progress Lighting

Catalog ID:

P400323-163

Collection name:

Laila

Bring a sophisticated natural presence to your living spaces with Laila. Its artisanal frame is created from hand-knotted jute strands in an intricately woven, double-cage design that creates a delightful interplay of shadows and inviting ambient light to bedrooms, living rooms and dining rooms in global and coastal settings. This fixture is part of the Progress Lighting Design Series, a lighting collection offering fashionable styles and affordable luxury lighting for the home.

  • This chandelier is perfect for dining rooms, bedrooms, living rooms, kitchens and offices
  • Accents coastal, global and transitional settings with its airy shape
  • The fixture's frame is finished in a hand-knotted jute strands, creating an artisanal look
  • Soft ambient illumination emanates through the airy silhouette
  • Uses (4) 60-Watt maximum candelabra base bulbs, or LED equivalent, that is sold separately, dimmable when used in conjunction with a dimmable bulb
  • Measures 23.37 in. diameter by 23.62 in. height
  • Includes 72 in. of chain for a variety of ceiling heights and can be used on a sloped ceiling
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Global
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Chain Or Stem
New Products
Yes
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
Yes
Room Type
  • Dining Room
  • Bedroom
  • Living Room
Socket Base Type - Main
E12
Socket Type
Socket
Socket type material
Phenolic
Sub Brand
Design Series
UPC
785247252428
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.37 in x 22.37 in x 23.62 in
Height
23.62 in
Length
22.37 in
Length - Installed
98.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.16 lb
Width
22.37 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164551

Resources and downloads