text.skipToContent text.skipToNavigation

Landree Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Landree

Catalog ID: P400177-031

A three-light inner cluster in Brushed Brass appears to float inside a Black geometric outer cage in this Landree Collection chandelier. The frame is designed to dramatically surround each fixture, presenting depth, dimension and beauty. The exaggerated scale and elegant accents are suitable for Modern and Luxury design styles.

  • Like a vision within a cloud, a golden cluster candelabra glows from within the sinuous metallic of an outer cage.
  • Exaggerated scale and elegant finishes define Landree’s collection of lighting fixtures
  • The three-light chandelier works beautifully as a pair over a kitchen island, in an entry foyer, upscale family room or elegant bedroom
  • An excellent choice for Modern and Luxury interiors
  • Dramatic Black finish with Vintage Gold accents
  • Measures 18 1/2in diameter x 12in ht.
  • Uses three 60-watt max. candelabra base bulbs or LED equivalent (sold separately)
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$398.64 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Breakfast Nook
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style
  • Modern
  • Luxury
UPC 785247228607
Warranty Length 1-year Limited Warranty

Dimensions

Height 12 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.96 lb
Width 18.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads