text.skipToContent text.skipToNavigation

P400286-009

By Progress Lighting 

Collection Name:  League

Catalog ID: P400286-009

By Progress Lighting
$308.00 USD
Collection Name:  League
Catalog ID:  P400286-009
Distinguish your home with clean modern design with the League Collection Five-Light Brushed Nickel and Etched Glass Modern Farmhouse Chandelier Light ideal for any dining room, kitchen, foyer, entryway, or living room. The gracefully extended arms and sleek frame are coated in a beautiful brushed nickel finish to create a modern aesthetic. Classic etched glass shades emphasize the contrast between soft and clean.
  • APPLICATION: Distinguish your home with clean modern design with the League Collection Five-Light Brushed Nickel and Etched Glass Contemporary Chandelier Light ideal for any dining room, kitchen, foyer, entryway, or living room.
  • STYLES: Perfect for modern farmhouse and contemporary style settings.
  • FINISH: The gracefully extended arms and sleek frame are coated in a beautiful brushed nickel finish to create a modern aesthetic.
  • MATERIALS: Constructed from steel to ensure a long product lifespan.
  • GLASS/SHADES: Classic etched glass shades emphasize the contrast between soft and clean.
  • BULBS: For ideal illumination, use 5 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • DIMENSIONS: Measures 24 in length by 18.62 in height by 24 in width.
  • CERTIFICATIONS: Dry Location Listed.
  • PAIRS WITH: We recommend curating lighting designs to create a home that suits your individual style. Consider pairing League with any of the following collections by Progress Lighting: Tobin, Milner, or Hartwick.
  • WARRANTY: Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Modern Craftsman
  • Contemporary
  • Urban Industrial
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling
Mounting for outlet box included 1/8 IP Mounting Plate
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Dining Room
  • Bedroom
  • Breakfast Nook
Size Type Medium
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247249886
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 24 in x 24 in x 18.62 in
Height 18.62 in
Length 24 in
Length - Installed 70 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 13.5 lb
Width 24 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 90 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 9

Resource Links

Instruction Sheet Number 93135067

Resources and Downloads