text.skipToContent text.skipToNavigation

Mast Collection Four-Light Linear Chandelier

by Progress Lighting 

Collection Name:  Mast

Catalog ID: P400190-020

Inspire conversation at a dining table or kitchen island with the natural, modern design of the Mast four-light island providing gentle light from above. The pendant’s faux wood accents contrasted by Antique Bronze metal detailing creates an eye-catching, organic flavor ideal for coastal and modern farmhouse interiors.

  • The incorporation of faux wood accents brings a natural and organic flavor to coastal and modern farmhouse interiors
  • Perfect for installing over farmhouse dining tables or larger kitchen islands
  • Four-light island with a simple, clean design
  • A combination of clear and etched glass shades creates the appearance of a votive candleholder to enhance the style’s calming influence
  • Linear pendant captures a calming modernism in its sleek lines
  • Finished in subtly reflective Antique Bronze
  • Measures 38 in wide X 14-3/4 in height, Overall height with stem 80-1/2 in, wire 180 in
  • Uses four 100-watt max medium base bulbs, or the LED equivalent, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$453.64 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Clear & Etched White
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Breakfast Nook
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
UPC 785247232635
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 38 in x 4.875 in x 14.75 in
Height 14.75 in
Length 38 in
Length - Installed 80.5 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 15.91 lb
Width 4.875 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads