text.skipToContent text.skipToNavigation

Merry Collection Five-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light

By Progress Lighting 

Collection Name:  Merry

Catalog ID: P400275-009

By Progress Lighting
$152.90 USD
Collection Name:  Merry
Catalog ID:  P400275-009
Incorporate a clean, contemporary design with the Merry Collection 5-Light Etched Glass Brushed Nickel Transitional Chandelier Light. Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform your favorite living space into a modern retreat. The clean-lined tubular frame is coated in a beautiful brushed nickel finish that perfectly blends transitional and modern character.
  • Application: Ideal for any foyer, dining room, kitchen, bedroom, or living room.
  • Style: Perfect for modern or transitional style settings.
  • Finish: The clean-lined tubular frame is coated in a beautiful brushed nickel finish that perfectly blends transitional and modern character.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shade: Light sources glow from within crisp etched glass shades for a generous elegant glow sure to transform your favorite living space into a modern retreat.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 22.12-inch length by 14.75-inch height by 66-inch length (installed).
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with Progress Lighting fixtures from the Tobin, Etched Glass Flush, and Dome Glass collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support. Make your purchase today to breathe new life into your lighting design!
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Contemporary
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247245956
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 22.12 in x 22.12 in x 14.75 in
Height 14.75 in
Length 22.12 in
Length - Installed 66 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 5.89 lb
Width 22.12 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 90 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resource Links

Instruction Sheet Number 93131639

Resources and Downloads