text.skipToContent text.skipToNavigation

Merry Collection Nine-Light Brushed Nickel and Etched Glass Transitional Style Chandelier Light

By Progress Lighting 

Collection Name:  Merry

Catalog ID: P400276-009

By Progress Lighting
$374.00 USD
Collection Name:  Merry
Catalog ID:  P400276-009
Bring a modern vibe to any room with the Merry Collection 9-Light Brushed Nickel Etched Glass Transitional Chandelier Light. The clean-lined frame, tubular arms, and round light bases are coated in silver brushed nickel finish. Light sources glow from inside crisp etched glass shades.
  • Application: Bring a modern vibe to any room with the Merry Collection 9-Light Brushed Nickel Etched Glass Transitional Chandelier Light ideal for any dining room, kitchen, bedroom, and living room.
  • Style: Perfect for transitional and contemporary style settings.
  • Finish: The clean-lined frame, tubular arms, and round light bases are coated in silver brushed nickel finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources glow from inside crisp etched glass shades.
  • Bulbs: For ideal illumination, use 9 medium base bulbs that are sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 28-inch diameter by 24-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Tobin, Etched Glass, and Dome Glass collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Contemporary
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling Chain
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 9
Number of Lamps Total 9
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Dining Room
  • Great Room
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Chandelier
UPC 785247245970
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 28 in x 28 in x 24 in
Height 24 in
Length 28 in
Length - Installed 75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.72 lb
Width 28 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 90 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resource Links

Instruction Sheet Number 93131639

Resources and Downloads