- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- North Park Collection Twelve-Light, Two-Tier Chandelier
Item Added to Your Cart!
Discontinued
North Park Collection Twelve-Light, Two-Tier Chandelier
Discontinued
North Park Collection Twelve-Light, Two-Tier Chandelier
By Progress Lighting
$146.90 USD
$984.61
Collection Name:
North Park
Catalog ID:
P4053-74
Popular from turn-of-the-century through the 1930's, this artistic style continues to see renewed popularity due to it's clean, simple and honest designs. North Park's Venetian Bronze twelve-light, two-tier chandelier features unique twin arching linear arms which support square etched glass to provide a softly diffused lighting effect. The North Park Collection creates a modern interpretation of two blended styles: Craftsman and Mission.
- Venetian Bronze finish.
- Unique arching linear arms.
- Square etched glass.
- Subtle designs create a softly diffused lighting effect.
Add to List
Add to Project List
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Chandeliers |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Fan - Dual mount | No |
Finish Name | Venetian Bronze |
Finish Type | Plated |
Fixture Type | Chandelier |
Glass | Etched |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain Hung |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 12 |
Number of Lamps Total | 12 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | porcelain |
Style |
|
Type | Chandelier |
UPC | 785247153954 |
Warranty Length | 1 year warranty |
Dimensions
Dimensions | 27.25 in x 27.25 in x 30.125 in |
Gross Weight with Packaging | 21 lb |
Height | 30.125 in |
Length | 27.25 in |
Length - Installed | 153.0625 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 21 lb |
Width | 27.25 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | bare copper |
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
EnergyStar | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Pallet Quantity | 6 |
Resource Links
Instruction Sheet Number | 93018316 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Finish Images
Please wait, preparing to download your file.