-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Parkhurst Collection Black Four-Light Foyer
Item Added to Your Cart!
Parkhurst Collection Black Four-Light Foyer
Parkhurst Collection Black Four-Light Foyer
Offer a modern spin on a timeless design with the Parkhurst Collection. Lantern-style metal frames create an airy structure ideal for emitting ambient light over memories being made below. Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.
- An open-cage metal frame creates a sophisticated, airy structure.
- A beautiful black finish coats the lantern-style frame for an eye-pleasing, handsome design.
- Inside the frame perch smooth, simple light bases ready to offer your home a lovely glow.
- Ideal for a hallway, foyer, entryway, kitchen, or dining room.
- Perfect for transitional, new traditional, and farmhouse settings.
- Measures 14-3/8-inch width by 24-3/8-inch height.
- Uses four candelabra base bulbs that are sold separately (60w max - LED or incandescent).
- Able to be fully dimmable with dimmable bulbs.
- Includes installation instructions and mounting hardware.
- Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Category General | Hall & Foyer |
Chain Qty | 1 |
Chain gauge | 9 |
Color | Black |
Color Generic | Black |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fixture Type | Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B-10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Light Source | Incandescent |
Mount location | Ceiling Chain |
Mounting for outlet box included | Round Mounting Plate |
New Products | No |
Number of Lamps | 4 |
Number of Lamps Total | 4 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | sockets |
Socket type material | Phenolic |
Type | Chandelier |
UPC | 785247241316 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Height | 24.375 in |
Length - Installed | 99.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 9.3 lb |
Width | 14.375 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Videos
Parkhurst
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.