- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
Item Added to Your Cart!
Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
Parkhurst Collection Six-Light New Traditional Brushed Nickel Linear Island Chandelier Light
By Progress Lighting
$629.75 USD
Collection Name:
Parkhurst
Catalog ID:
P400300-009
Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
- Parkhurst has an airy, elegant style that works well in dining rooms and kitchens to provide ambient light
- This elegant linear chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
- Coated with a beautiful brushed nickel finish for a sophisticated look
- Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
- Candelabra style bulbs add a luxe touch while delivering the ideal amount of illumination
- Uses 6 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately
- Measures 42 in. length x 15 in. height x 13 in. width
- Fully dimmable when used with dimmable bulbs
- Includes installation instructions and mounting hardware
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 2 EA |
Chain gauge | 9 Gauge |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fire Resistance | No |
Fixture Type | Linear Chandelier |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling |
Mounting for outlet box included | Backplate |
New Products | No |
Number of Lamps | 6 |
Number of Lamps Total | 6 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
UPC | 785247264032 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 42 in x 13 in x 15.125 in |
Height | 15.125 in |
Length | 42 in |
Length - Installed | 89.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain And Stem |
Weight | 13.86 lb |
Width | 13 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93156996 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.