text.skipToContent text.skipToNavigation

Parkhurst Collection Six-Light New Traditional Matte Black Linear Island Chandelier Light

By Progress Lighting 

Collection Name:  Parkhurst

Catalog ID: P400300-31M

By Progress Lighting
$629.75 USD
Collection Name:  Parkhurst
Catalog ID:  P400300-31M
Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Parkhurst has an airy, elegant style that works well in dining rooms and kitchens to provide ambient light
  • This elegant linear chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a classic matte black finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Candelabra style bulbs add a luxe touch while delivering the ideal amount of illumination
  • Uses 6 60-Watt maximum candelabra base bulbs, or LED equivalent, that are sold separately
  • Measures 42 in. length x 15 in. height x 13 in. width
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 2 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Linear Chandelier
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B10
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Modern Farmhouse
  • Transitional
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 6
Number of Lamps Total 6
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main E12
Socket Type Socket
Socket type material Phenolic
UPC 785247264056
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 42 in x 13 in x 15.125 in
Height 15.125 in
Length 42 in
Length - Installed 89.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain Or Stem
Weight 13.86 lb
Width 13 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 Yes

Resource Links

Instruction Sheet Number 93156996

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos