text.skipToContent text.skipToNavigation

Parkhurst Collection Three-Light New Traditional Matte Black Clear Glass Chandelier Light

By Progress Lighting 

Collection Name:  Parkhurst

Catalog ID: P400295-31M

By Progress Lighting
$300.19 USD
Collection Name:  Parkhurst
Catalog ID:  P400295-31M
Graceful curves and bold angles combine to create a softly structured look in Parkhurst. An airy frame defines the form to produce unobstructed layers of light. This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Parkhurst has an airy, elegant style that works well in breakfast nooks and in kitchens to provide ambient light
  • This elegant chandelier is ideal for new traditional, modern farmhouse, and transitional interiors.
  • Coated with a classic matte black finish for a sophisticated look
  • Graceful curves and bold angles combine to create a softly structured look, allowing unobstructed layers of light
  • Clear glass shades add a modern touch while delivering the ideal amount of illumination
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Measures 21 in. diameter x 12.25 in. height
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1 EA
Chain gauge 9 Gauge
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fire Resistance No
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Modern Farmhouse
  • Transitional
Light Distribution Ambient
Mount location Ceiling Chain
Mounting Type Ceiling
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector Yes
Room Type
  • Breakfast Nook
  • Kitchen
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247263967
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 21 in x 21 in x 12.25 in
Height 12.25 in
Length 21 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain Or Stem
Weight 4.52 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 Yes

Resource Links

Instruction Sheet Number 93156712

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos