PROG_P3884_126_PRODIMAGE
PROG_P3884_126_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Piedmont_GeneralLit
Discontinued
Clearance

Piedmont Collection Four-Light Foyer Lantern

$119.00 USD
$418.33 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3884-126

Collection name:

Piedmont

Four-light foyer lantern with soaring arches and candle chaser accents. Simple vertical structure with open arching roof and center inspired by classic shaker design. Burnished Silver finish.

  • The Piedmont collection open cage pendant is ideal for welcoming guests and visitors in a foyer or entryway, as well as in a dining room, breakfast nook or living room settings.
  • With its classic shaker styling, the fixture is perfect for modern farmhouse, transitional, and coastal style settings
  • The linear form and open cage design are complemented by soaring arches and candle chaser accents in an antique bronze finish
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 9.4375 in x 9.4375 in x 20.375 in
  • Uses four candelabra base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Gray
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Burnished Silver
Finish Type
Plated
Fixture Type
Pendant
Glass
Matching
Lamp Included
No
Lamp Shape
B10
Lamp Type
B Lamp
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
phenolic
Style
  • Farmhouse
  • New Traditional
  • Transitional
Type
Chandelier
UPC
785247160969
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.4375 in x 9.4375 in x 20.375 in
Gross Weight with Packaging
5 lb
Height
20.375 in
Length
9.4375 in
Length - Installed
95 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5 lb
Width
9.4375 in
Width Diameter Descriptor
sq.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
24

Resources

Instruction Sheet Number
93018839