- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Pivot LED Collection Six-Light Satin White Modern Style Chandelier with Downlight
Item Added to Your Cart!
Discontinued
Pivot LED Collection Six-Light Satin White Modern Style Chandelier with Downlight
Discontinued
Pivot LED Collection Six-Light Satin White Modern Style Chandelier with Downlight
By Progress Lighting
$419.00 USD
$459.03
Collection Name:
Pivot LED
Catalog ID:
P400260-028-30
Capture the imagination with the Pivot LED Collection 6-Light Satin White Frosted Lens LED Modern Chandelier Light. Angled arms coated in a crisp satin white finish rotate around a central axis for a bold architectural form. The arms rotate around a central axis. Lustrous LED lightbars within the arms create a softly glowing ambient light.
- Application: Capture the imagination with the Pivot LED Collection 6-Light Satin White Frosted Lens LED Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
- Style: Perfect for any modern, contemporary, and mid-century modern style settings.
- Finish: Angled arms coated in a crisp satin white finish rotate around a central axis for a bold architectural form
- arms rotate around a central axis.
- Materials: Constructed from steel to ensure a long product lifespan.
- Glass/Shades: Lustrous LED lightbars within the arms create a softly glowing ambient light.
- Bulbs: For ideal illumination, 6 integrated LEDs are included (23.4w). 3000K. 90CRI. 1062 delivered lumens. Dimmable.
- Dimensions: Measures 28-1/4-inch diameter by 8-3/4-inch height.
- Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
- Pairs With: Pairs with a variety of Progress Lighting fixtures.
- Warranty: Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Dimming Protocol | ELV |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
Finish Name | Satin White |
Finish Type | Painted |
Fixture Type | Chandelier |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Integrated LED |
Lamp Type 2nd | Integrated LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Distribution | Up/Down |
Mount location | Ceiling Stem |
Mounting Type | Ceiling Stem |
Mounting for outlet box included | Backplate |
New Products | No |
Number of Lamps | 6 |
Number of Lamps 2nd | 1 |
Number of Lamps Total | 7 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | Integrated |
Sub Brand | Progress LED |
Type | Chandelier |
UPC | 785247244089 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 28.25 in x 28.25 in x 8.75 in |
Height | 8.75 in |
Length | 28.25 in |
Length - Installed | 62.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Stem |
Weight | 6.5 lb |
Width | 28.25 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 25 W |
Lamp Wattage 2nd | 25 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 120 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 24 | Yes |
Logistics
Pallet Quantity | 27 |
Resource Links
Instruction Sheet Number | 93125587 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Please wait, preparing to download your file.
Photometry (1)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROG_P400260_-_21.00922-Unaveraged_testlabreports
|
Please wait, preparing to download your file.