text.skipToContent text.skipToNavigation

Revive Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Revive

Catalog ID: P4234-20

Refreshing and fashionable, decorate your ceiling with the Revive collection. Etched glass provides gentle, uniform illumination. Revive chandeliers offer classic sophistication for your interior design. Antique bronze finish complements it's elegant form.

  • Antique bronze finish
  • Etched glass
  • Elegant form
  • Petite fluted glass complements fixture

$32.00 USD

$32.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
LowVoltage No
Mount location ceiling chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Classic
UPC 785247183784
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 9.3 lb
Height 21.625 in
Length - Installed 96.375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.3 lb
Width 22 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads