PROG_P400298_31M_hero_PRODIMAGE
PROG_P400298_31M_hero_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Stem_2qty6_8qty12_Swivel_includes_Info-Graphic

Saffert Collection Three-Light New Traditional Matte Black Clear Glass Linear Island Chandelier Light

$544.50 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400298-31M

Collection name:

Saffert

Embrace modern urban style with the Saffert linear chandelier. Clear glass shades punctuate a stoic, beam-style frame. Substantial scale and a bold form make a statement in dining rooms, kitchens and bar areas. Saffert is the perfect choice for new traditional, industrial and luxe interiors.

  • Saffert has a substantial scale and a bold form that makes a statement in dining rooms, kitchens and bar areas.
  • The linear chandelier is the perfect choice for new traditional, industrial and luxe interiors.
  • Coated in a crisp matte black finish for a look that fits various decor schemes
  • Clear glass shades offer a modern urban touch of style
  • Complement the clear glass shades with clear bulbs (sold separately) for a contemporary look
  • Measures 40 in. length x 11.87 in. height
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
  • Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Under Review
Finish Name
Matte Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Linear Chandelier
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Industrial
  • Luxe
Light Distribution
Ambient
Mount location
Ceiling Stem
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247262946
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
40 in x 7.56 in x 11.87 in
Height
11.87 in
Length
40 in
Length - Installed
67.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
13.24 lb
Width
7.56 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
Yes

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93148005

Resources and downloads