text.skipToContent text.skipToNavigation

Seneca Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Seneca

Catalog ID: P400115-031

Elegant simplicity is emphasized by sleek, curved, Black-finished arms in the Seneca five-light chandelier. Delicate candelabra lights appear to dance in midair as they ornament the fixture’s smooth, round base. This stunning showpiece will cast a welcoming glow over energetic family meals shared at a dining table or kitchen island in modern farmhouse and luxe settings.

  • Superb for providing class and light as guests are entertained at a dining table or kitchen island
  • Five elegant candelabra lights appear to float in midair as they ornament the sleek, smooth frame
  • The simple, sophisticated design is composed of clean lines that create generous, open space for the glowing candelabra lights
  • Sleek, curved arms radiate outward from the simple orb crowning the refined fixture
  • Finished in statement-making Black and accented with Polished Nickel candelabra lights
  • Clean, modern design is ideal for modern farmhouse and luxe interiors
  • Uses five 60-watt max candelabra base bulbs, or the LED equivalents, that are sold separately
  • Measures 25-1/2 in diameter X 15-7/8 in height, Overall height with stem is 81-1/2 in, wire 180 in
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$331.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Modern Mountain
  • New Traditional
  • Traditional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Breakfast Nook
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material Phenolic
Style
  • Modern Farmhouse
  • Luxe
UPC 785247233182
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 25.5 in x 25.5 in x 15.875 in
Height 15.875 in
Length 25.5 in
Length - Installed 81.5 in
Overall Length with Overall Ht. W/Chain And Stem
Weight 13.1 lb
Width 25.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads