PROG_P4142_15_PRODIMAGE
PROG_P4142_15_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_status chandelier_IMG_2672_detailshot
+1
PROG_status chandelier_IMG_1309_detailshot
Discontinued
Clearance

Status Collection Nine-Light Polished Chrome Off-White Textured Linen Shade Coastal Chandelier Light

$476.00 USD
$1,075.03 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4142-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the nine-light chandelier with a sophisticated look.

  • The nine-light two-tier chandelier from the Status Collection is ideal for entries, dining rooms, living rooms, and dens
  • Perfect for luxury, new traditional and most upscale interiors
  • The off-with linen shades are finished in a luxurious polished chrome and has crystal-like clarity with K9 glass accents
  • Includes 120" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 32 in x 32 in x 33.125 in
  • Uses nine medium base bulbs 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Chandelier
Glass
Off-White textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
9
Number of Lamps Total
9
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Chandelier
UPC
785247183920
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
32 in x 32 in x 33.125 in
Gross Weight with Packaging
44.22 lb
Height
33.125 in
Length
32 in
Length - Installed
154.875 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
44.22 lb
Width
32 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
5

Resources

Instruction Sheet Number
93052522

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights