text.skipToContent text.skipToNavigation

Status Collection Three-Light Chandelier

by Progress Lighting 

Collection Name:  Status

Catalog ID: P4140-15

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the three-light chandelier with a sophisticated look.

  • Polished chrome finish.
  • K9 glass accents.
  • Off-White fabric shade.
  • Crystal-like clarity.

$321.97 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Chandelier
Glass Off-White textured
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Luxury
  • Modern
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
UPC 785247183906
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.8 lb
Height 23.125 in
Length - Installed 97.125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 8.8 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads