text.skipToContent text.skipToNavigation

Stockbrace Collection Five-Light Matte Black and Clear Glass Farmhouse Style Chandelier Light

By Progress Lighting 

Collection Name:  Stockbrace

Catalog ID: P400243-031

By Progress Lighting
$440.00 USD
Collection Name:  Stockbrace
Catalog ID:  P400243-031
Inspired by traditional post-and-beam construction, the Stockbrace Collection 5-Light Matte Black Clear Glass Farmhouse Chandelier Light. Clean lines, an open design, and architectural details are coated in a classic matte black finish. Light sources illuminate clear glass shades to complete the clean design.
  • Application: Inspired by traditional post-and-beam construction, the Stockbrace Collection 5-Light Matte Black Clear Glass Farmhouse Chandelier Light ideal for any hallway, stairwell, entryway, living room, dining room, or sitting room.
  • Styles: Perfect for modern farmhouse style settings.
  • Finish: Clean lines, an open design, and architectural details are coated in a classic matte black finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources illuminate clear glass shades to complete the clean design.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 24-inch diameter by 22-1/2-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Briarwood, Lockhart, and Clarion collections from Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Chain Qty 1
Chain gauge 9
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Chandelier
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Modern Craftsman
  • Farmhouse
  • Modern Mountain
Light Distribution Ambient
Mount location Ceiling Stem Hung with 6 links of chain
Mounting Type Ceiling Stem Hung With 6 Links Of Chain
Mounting for outlet box included 1/8 IP Mounting Plate
Number of Lamps 5
Number of Lamps Total 5
Post top fits standard No
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Great Room
  • Kitchen
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Chandelier
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 24 in x 24 in x 22.5 in
Length - Installed 88.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain Or Stem
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Pallet Quantity 5

Resource Links

Instruction Sheet Number 93130604

Resources and Downloads