text.skipToContent text.skipToNavigation

Swing Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P4744-20

A fixture with mechanical nature "and unique authenticity" is what is pleasing about Swing.

  • Vintage electric undertones.
  • Vintage electric styling coordinates with many collections.
  • Installs with lamps facing up or down.

$45.00 USD

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Color Bronze
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling Cord
Mounting for outlet box included strap
New Products No
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247187706
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.76 lb
Height 30 in
Length - Installed 68 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 2.52 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 116 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads