text.skipToContent text.skipToNavigation

Swing Collection Six-Light Linear Chandelier

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P4742-20

A fixture with mechanical nature - and unique authenticity - is what is pleasing about Swing. The six-light linear frame can revive the look over kitchen islands and bar areas, while adding to a vintage electric feel.

  • Vintage electric undertones.
  • Vintage electric styling coordinates with many collections.
  • Installs with lamps facing up or down.
  • Includes two 6", eight 12" stems and 6 links of chain.

$372.24 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Linear Chandelier
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 6
Number of Lamps Total 6
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Kitchen
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247187836
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 34.5 in x 10.5 in x 4.5 in
Gross Weight with Packaging 4.91 lb
Height 4.5 in
Length 34.5 in
Length - Installed 70.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 3.23 lb
Width 10.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Gauge 18
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads