text.skipToContent text.skipToNavigation

Swing Collection Three-Light Linear Chandelier

by Progress Lighting 

Collection Name:  Swing

Catalog ID: P400039-020

The vintage electric feel of the Swing collection features an Antique Bronze square frame with a Natural Brass circle inside that can rotate to create different looks. The three-light linear chandelier can be used in kitchens, dining rooms and over pool tables.

  • Antique Bronze finish.
  • Vintage electric feel.
  • Mixed metal accents.
  • Customizable alignment.

$262.35 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 2
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Linear Chandelier
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual T9
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Dining Room
  • Great Room
Socket Base Type - Main E12
Socket Type socket
Socket type material ceramic
Style Contemporary/Soft
UPC 785247209286
Warranty Length 1 year warranty

Dimensions

Depth 9.5 in
Dimensions 40 in x 40 in x 12.75 in
Height 12.75 in
Length 40 in
Length - Installed 79 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 19.8 lb
Width 40 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads