PROG_P400270_012_hero_PRODIMAGE
PROG_P400270_012_hero_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_PL_1596_E26_T10-clear_Dimmable_Lamp_Graphic

Thorpe Collection Five-Light Satin Brass Mid-Century Modern Style Chandelier Light

$317.79 USD
OR

Brand:

Progress Lighting

Catalog ID:

P400270-012

Collection name:

Thorpe

Fall in love with the starburst form reinvented by a rustic twist with the Thorpe Collection 5-Light Satin Brass Mid-Century Modern Chandelier Light. Angular lines coated in a faux Hickory finish are accented by a golden satin brass center and smooth stem. Light sources extend from the center in a circular fashion for a softer, playful ambiance.

  • Application: Fall in love with the starburst form reinvented by a rustic twist with the Thorpe Collection 5-Light Satin Brass Mid-Century Modern Chandelier Light ideal for any dining room, kitchen, bedroom, or living room.
  • Styles: Perfect for mid-century modern, global, and transitional style settings.
  • Finish: Angular lines coated in a faux Hickory wood finish are accented by a golden satin brass center and smooth stem.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: Light sources extend from the center in a circular fashion for a softer, playful ambiance.
  • Bulbs: For ideal illumination, use 5 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 27-5/8-inch diameter by 23-7/8-inch height.
  • Certifications: cULus dry location listed.
  • Pairs With: Pairs with the Atwell and Clarion collections by Progress Lighting.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Satin Brass
Finish Type
Plated
Fixture Type
Chandelier
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Mid-Century Modern
  • Global
  • Transitional
Light Distribution
Ambient
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
1/8 IP Mounting Plate
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
5
Number of Lamps Total
5
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Dining Room
  • Kitchen
  • Great Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Chandelier
UPC
785247246878
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
27.62 in x 27.62 in x 23.875 in
Height
23.875 in
Length
27.62 in
Length - Installed
80.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
11.88 lb
Width
27.62 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93129411

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Progress Lighting - Chandelier Heights