text.skipToContent text.skipToNavigation

Topsail Collection Five-Light Chandelier

by Progress Lighting 

Collection Name:  Topsail

Catalog ID: P400053-015

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish. This five-light chandelier provides the perfect complement to coastal-inspired or casual decor.

  • Features a graceful curving frame
  • Elegant parchment-finish glass shades create a clean, modern form
  • Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish
  • The perfect complement to coastal-inspired or casual decor.

$292.38 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Chandeliers
Chain Qty 1
Chain gauge 9
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Chandelier
Glass Etched Parchment
Lamp Included No
Lamp Shape A19
Lamp Type A Lamp
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Transitional
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 5
Number of Lamps Total 5
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Coastal
  • Transitional
UPC 785247214112
Warranty Length 1-year Limited Warranty

Dimensions

Height 18.25 in
Length - Installed 93.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 15.04 lb
Width 25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads