PROG_P4324_09_PRODIMAGE
PROG_P4324_09_PRODIMAGE
play
Progress Lighting - Chandelier Heights
PROG_Trinity_glass_detailshot
+1
PROG_Chain_Graphic_72_inch_Info-Graphic

Trinity Collection Three-Light Brushed Nickel Etched Glass Traditional Chandelier Light

$329.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4324-09

Collection name:

Trinity

Three-light chandelier with etched glass featuring soft angles, curving lines and etched glass shades. Gracefully exotic, the Trinity Collection offers classic sophistication for transitional interiors. Sculptural forms of metal and glass are enhanced by a classic finish. This transitional style can transform a room or your whole home with its charming versatility.

  • This three-light chandelier from the Trinity Collection is ideal for kitchen, sitting rooms, dining rooms, sunrooms and breakfast areas
  • An updated look on a classic style perfect for new traditional, transitional and modern farmhouse styles
  • Graceful, soft angles with curving lines cradle the etched glass shades with slight banding.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 19 in x 19 in x 20 in
  • Uses three medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Chandeliers
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Chandelier
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Sitting Room
  • Dining Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Transitional
Type
Chandelier
UPC
785247136490
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
19 in x 19 in x 20 in
Gross Weight with Packaging
14.6 lb
Height
20 in
Length
19 in
Length - Installed
96 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
14.6 lb
Width
19 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
30

Resources

Instruction Sheet Number
93004321

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Progress Lighting - Chandelier Heights