- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- New Indoor Products
- LED
- Chandeliers
- Pendants
- Bath & Vanity
- Ceiling Mount
- Ceiling Fans
- Sconces & Wall Brackets
- Recessed Downlights
- Strips, Wraps and Clouds
- Step Lights
- Undercabinet
- Track Lighting Systems
- Accessories
- Lighted Mirrors
- View All Residential Indoor Lighting Categories
-
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Chandeliers
- Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Foyer Pendant Light
Item Added to Your Cart!
Discontinued
Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Foyer Pendant Light
Discontinued
Vinings Collection Three-Light Brushed Nickel and Grey Washed Oak Foyer Pendant Light
By Progress Lighting
$170.00 USD
$309.65
Collection Name:
Vinings
Catalog ID:
P500296-009
Add a touch of casual charm with the Vinings Collection 3-Light Brushed Nickel Coastal Foyer Pendant Light. The chic frame with graceful curving arms is coated in a beautiful brushed nickel finish accented by an ornamental, hand-painted gray washed oak faux wood band. Light sources gather at the center for airy illumination.
- Application: Add a touch of casual charm with the Vinings Collection 3-Light Brushed Nickel Coastal Foyer Pendant Light ideal for any foyer, dining room, stairway, or entryway.
- Styles: Perfect for farmhouse, coastal, and transitional style settings.
- Finish: The chic frame with graceful curving arms is coated in a beautiful brushed nickel finish accented by an ornamental, hand-painted gray washed oak faux wood band.
- Materials: Constructed from steel to ensure a long product lifespan.
- Glass/Shades: Light sources gather at the center for airy illumination.
- Bulbs: For ideal illumination, use 3 candelabra base bulbs that are sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 15-3/4-inch diameter by 19-1/2-inch height.
- Certifications: cETLus dry location listed.
- Pairs With: Pairs with the Austelle and Winslett collections from Progress Lighting.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Chain Qty | 1 EA |
Chain gauge | 9 Gauge |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Pendant |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type | B10 |
Lamp Type Actual | B Lamp |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Ceiling Chain |
Mounting Type | Ceiling Chain Hung |
Mounting for outlet box included | 1/8 IP Mounting Plate |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | Yes |
Room Type |
|
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Phenolic |
Type | Chandelier |
UPC | 785247246397 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 15.75 in x 15.75 in x 19.5 in |
Height | 19.5 in |
Length | 15.75 in |
Length - Installed | 94.5 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. W/Chain |
Weight | 4.13 lb |
Width | 15.75 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 180 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Logistics
Pallet Quantity | 24 |
Resource Links
Instruction Sheet Number | 93129403 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.