-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 48" Linear LED Linear Flush Mount
48" Linear LED Linear Flush Mount
LED Linear Cloud features an LED light source, offering both form and function with energy- and cost-savings benefits. The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas. It has a white contoured shallow acrylic cloud lens with Brushed Nickel finish end caps The LED Linear Cloud is a ceiling mount fixture that delivers 3,676 lumens, is 90 CRI and with 3000K color temperature. Acrylic diffuser gives even light distribution. ENERGY STAR certified, Title 24 compliant, Damp location listed. Flicker-free dimming to 10 percent brightness with most Forward Phase Triac dimmers.
- LED Linear Cloud
- Features an LED light source, offering both form and function with energy- and cost-savings benefits
- The LED Linear Cloud can be used in kitchens, basements, garages and many other utility areas
- White contoured shallow acrylic cloud lens
- Brushed Nickel finish
- The LED Linear Cloud is a ceiling mount fixture
- 53W LED module offers 71 lumens per watt
- 3,676 lumens, 90 CRI and 3000K color temperature
- Acrylic diffuser for even light distribution
- Measures 4 1/2" H x 11 3/4" W x 48-5/16"L
- ENERGY STAR certified
- Title 24 compliant
- Damp location listed
- Mounting for outlet box included
- Canopy covers standard 4 hexagonal outlet box
- Steel construction
- Flicker-free dimming to 10% brightness with most Forward Phase (Triac) dimmers
- 5-year warranty
Product Details
General
Can be mounted up or down | No |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol | Triac/Forward Phase |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Flush-Mount |
Glass | White |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle | Transitional |
Mount location | Flush-Mount |
Mounting for outlet box included | housing |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -30 °C |
Style | Transitional |
Type | Flush-Mount |
UPC | 785247224685 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 48.3125 in x 11.75 in x 4.5 in |
Height | 4.5 in |
Length | 48.3125 in |
Weight | 18 lb |
Width | 11.75 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 52 W |
Lumens Per Watt | 71 Lum/Watt |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 54000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P7258-XXX30K9_18.00738_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.