-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 5-1/2" LED Low Profile Surface Mount
Item Added to Your Cart!
5-1/2" LED Low Profile Surface Mount
5-1/2" LED Low Profile Surface Mount
The P8108 delivers a solution for flush mount, for both residential and commercial markets. In addition, the P8108 is wet located, Title 24 - JA8 - 2016 and is a cost effective solution for fire rated application. The P8108 luminaire unites performance, cost and safety benefits. Metallic Gray finish.
- Metallic Gray.
- Diffused polycarbonate lens controls direct glare from the LEDs.
- Simple snap-in installation for J-Box.
- Die-cast aluminum construction with a powder coat paint finish.
- Can be installed in a 4" J-Box.
- Lumen output and distribution comparable to a 65W incandescent lamp.
- Requires a minimum 2" deep J-Box. See J-Box compatibility table.
- Meets California Title 24 - JA8 - 2016.
- 685 lumens (delivered).
Product Details
General
Aperture | 3 in |
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | Gray |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Die-Cast Aluminum |
Controls - Applications |
|
Dimming Protocol | Triac/Forward Phase |
Finish Name | Metallic Gray |
Finish Type | Painted |
Glass | Diffused |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Flush-Mount |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30º C |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | LED |
Spacing | 1.13 |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
UPC | 785247205653 |
Warranty Length | 5 year warranty |
Dimensions
Diameter - Inside | 3.6 in |
Diameter - Outside | 5.5 in |
Height | 0.75 in |
Length - Installed | 2.75 in |
Note Weight of fixture exceeds NEC limits | No |
Overall Length with | Overall Ht. |
Weight | 1 lb |
Width | 5.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.09 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 12.2 W |
Lumens Per Watt | 55.2 Lum/Watt |
Power Factor | Greater than 0.90 |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | W |
Title 22 | No |
Title 24 | Yes |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P81088230K_17.01923_testlabreports
IES file |
Please wait, preparing to download your file.
Related Products