-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 5-1/2" Round LED Surface Mount
Item Added to Your Cart!
5-1/2" Round LED Surface Mount
5-1/2" Round LED Surface Mount
By Progress Lighting
$8.00 USD
Collection Name:
LED Flush Mount
Catalog ID:
P8240-82-30K
The LED 5-1/2" mini-flush mount delivers a intuitive snap-in solution for both residential and commercial markets. Simply install adapter onto junction box, then snap into place. Wet location listed can be used through the home. 624 lumens, 59 lumen per watt. Flicker free dimming with Triac/ phase forward dimmers/controls. Metallic Gray finish.
- Metallic Gray finish.
- Diffused polycarbonate lens controls direct glare from the LEDs.
- Simple snap in installation for J-Box.
- Die-cast aluminum construction with a powder coat paint finish.
- Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
- Can be installed in a 4" J-Box.
- Lumen output and distribution comparable to a 65W incandescent lamp.
- Suitable for use in IC or NON-IC Applications
- Meets California Title 24 - JA8 - 2016.
Item Added to Your Cart!
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | Gray |
Color Generic | Grey |
Color Temperature | 3000 K |
Construction Material - Main | Die-Cast Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol | Triac/Forward Phase |
Dimming Range | 10% |
Finish Name | Metallic Gray |
Finish Type | Painted |
Fixture Type | Flush-Mount |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | Flush-Mount |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247205523 |
Warranty Length | 5 year warranty |
Dimensions
Height | 1.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.88 lb |
Width | 5.5 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 10.5 W |
Lumens Per Watt | 59 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | W |
Title 22 | No |
Title 24 | Yes |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products