-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 5.5" Square LED Surface Mount
Item Added to Your Cart!
5.5" Square LED Surface Mount
5.5" Square LED Surface Mount
By Progress Lighting
$11.00 USD
Collection Name:
LED Flush Mount
Catalog ID:
P8241-28-30K
The P8241 delivers a solution for a square flush mount, for both residential and commercial markets. In addition, the P8241 is wet located, Title 24 - JA8 - 2016 and is a cost effective solution for fire rated application. The P8241 luminaire unites performance, cost and safety benefits. White finish.
- White finish.
- Diffused polycarbonate lens controls direct glare from the LEDs.
- Simple snap in installation for J-Box.
- Die-cast aluminum construction with a powder coat paint finish.
- Flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes).
- Can be installed in a 4" J-Box.
- Lumen output and distribution comparable to a 65W incandescent lamp.
- Suitable for use in IC or NON-IC Applications
- Meets California Title 24 - JA8 - 2016.
Item Added to Your Cart!
More Options
Where to Buy
Check Inventory
Product Details
General
Can be mounted up or down | No |
Category General | Close-to-Ceiling |
Color | White |
Color Generic | White |
Color Temperature | 3000 K |
Construction Material - Main | Die-Cast Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol | Triac/Forward Phase |
Dimming Range | 10% |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Flush-Mount |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | Flush-Mount |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
Type | Flush-Mount |
UPC | 785247205547 |
Warranty Length | 5 year warranty |
Dimensions
Height | 1.5 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 0.92 lb |
Width | 5.5 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 10.5 W |
Lumens Per Watt | 61 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | W |
Title 22 | No |
Title 24 | Yes |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.
Related Products