- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Recessed Downlights
- 6" LED Remodel LED IC/Non-IC Air-Tight Shallow Housing
Item Added to Your Cart!
6" LED Remodel LED IC/Non-IC Air-Tight Shallow Housing
6" LED Remodel LED IC/Non-IC Air-Tight Shallow Housing
By Progress Lighting
$30.36 USD
Collection Name:
6" Shallow Recessed Housing
Catalog ID:
P1871-LED-001
Shallow remodel LED housing with LED quick connect. UL and CUL listed for damp locations. Rated for direct contact with insulated ceilings. Housing is designed specifically to retrofit into ceilings with existing recessed downlight fixtures. Galvanized steel housing construction. For complete fixture order housing and trim.
- Remodel Air-Tight IC and Non-IC housing with LED Quick Connect
- Galvanized steel finish
- IC Rated (Insulated Ceiling) cans for direct insulation contact
- Measures 5-5/8-inch recessed depth: ceiling opening 6-3/4”
- For complete fixture order housing with trim
- Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
More Options
Where to Buy
Product Details
General
Aperture | 6.3125 in |
Can be mounted up or down | No |
Ceiling opening - Recessed | 6.5 in |
Color | Galvanized |
Color Generic | Unfinished |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Finish Name | Unfinished |
Finish Type | No Finish |
Fixture Type | Recessed Housing |
Lamp Included | No |
Lamp Shape | LED |
Lamp Type | Integrated LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | ceiling joists, or in suspended ceilings |
Mounting Type | Recessed |
Mounting for outlet box included | N/A |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Pryouts | 1/2" |
Quick Install canopy | No |
Quick Link connector | Yes |
Recessed Depth | 5.625 in |
Room Type |
|
Socket Base Type - Main | Integrated |
UPC | 785247249794 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 11.93 in x 7.16 in x 5.55 in |
Height | 5.55 in |
Length | 11.93 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.72 lb |
Width | 7.16 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Certified Listed | cCSAus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 12 |
Pallet Quantity | 240 |
Resource Links
Instruction Sheet Number | 93139271 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.