-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 7-1/4" Emblem Collection Surface Mount LED in Antique Bronze
7-1/4" Emblem Collection Surface Mount LED in Antique Bronze
Revel in the brilliant combination of easy installation and a sleek, modern lighting aesthetic offered by our Emblem Surface Mount LED Collection. A symbol of clean, classic designs with smooth, eye-appealing curvature, Emblem provides you with familiar lighting shapes and functional features engineered for both outstanding performance and unparalleled longevity. An excellent choice for general ambient lighting, each polished design features a smooth, slightly tapered trim ring surrounding a single, integrated LED light source. Each trim ring is available in two different sizes and finishes to help meet your unique design needs. Enjoy the unmatched level of glare control offered by the fixture’s diffused polycarbonate lens that also hides any unwanted LED pixilation. Each light fixture is home to an integrated AC LED light engine that seamlessly installs to a variety of ceiling pan junction boxes to give you added flexibility when it comes to creating your design vision. The surface mount will also satiate the cravings of any environmentally-aware and cost-savvy buyer with the fixture's long-lasting, 50,000-hour LED life span and 80% energy savings.
- Integrated AC LED technology 3000K, 90 CRI, 1000 lumens (delivered)
- Die-cast aluminum construction with a powder coat paint finish
- Diffused polycarbonate lens controls direct glare from the LEDs
- Simple snap in installation for J-Box with 1/2" minimum depth
- Lumen output and distribution comparable to a 75W incandescent lamp
- Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
- Bronze Finish
- CSA Listed for Wet Location applications
- Meets California Title 24 - JA8 - 2019
- Maximum 30 luminaires on a circuit (without dimmer).
- 50,000 hour rated lifetime
Product Details
General
Adjustable | No |
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | ADC12 |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Wall or Ceiling Flush-Mount |
Glass | Diffused |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Light Distribution | Down |
Minimum Starting Temperature | -30 °C |
Mount location | Wall or Ceiling |
Mounting for outlet box included | Mounting Strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | Integrated |
Spacing | 1.24 |
Starting Temperature - Minimum | -30 °C |
Sub Brand | Progress LED |
Type | Wall or Ceiling Flush-Mount |
UPC | 785247237661 |
Warranty Length | 5 year warranty |
Dimensions
Height | 1.383 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.02 lb |
Width | 7.252 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Amperage Rating | 0.129 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 15.5 W |
Lumens Per Watt | 69.7 Lum/Watt |
Power Factor | 0.99 |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Resource Links
Instruction Sheet Number | 93104634 |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.