PROG_P810014_020-30_hero_PRODIMAGE
PROG_P810014_020-30_hero_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_Surface_Mount_Locations_info-graphic
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

7-1/4" Emblem Collection Surface Mount LED in Antique Bronze

$47.63 USD
OR

Brand:

Progress Lighting

Catalog ID:

P810014-020-30

Collection name:

Emblem

Revel in the brilliant combination of easy installation and a sleek, modern lighting aesthetic offered by our Emblem Surface Mount LED Collection. A symbol of clean, classic designs with smooth, eye-appealing curvature, Emblem provides you with familiar lighting shapes and functional features engineered for both outstanding performance and unparalleled longevity. An excellent choice for general ambient lighting, each polished design features a smooth, slightly tapered trim ring surrounding a single, integrated LED light source. Each trim ring is available in two different sizes and finishes to help meet your unique design needs. Enjoy the unmatched level of glare control offered by the fixture’s diffused polycarbonate lens that also hides any unwanted LED pixilation. Each light fixture is home to an integrated AC LED light engine that seamlessly installs to a variety of ceiling pan junction boxes to give you added flexibility when it comes to creating your design vision. The surface mount will also satiate the cravings of any environmentally-aware and cost-savvy buyer with the fixture's long-lasting, 50,000-hour LED life span and 80% energy savings.

  • Integrated AC LED technology 3000K, 90 CRI, 1000 lumens (delivered)
  • Die-cast aluminum construction with a powder coat paint finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Simple snap in installation for J-Box with 1/2" minimum depth
  • Lumen output and distribution comparable to a 75W incandescent lamp
  • Dimmable to 10% brightness with many Electronic Low Voltage (ELV) & Forward Phase (TRIAC) dimmers
  • Bronze Finish
  • CSA Listed for Wet Location applications
  • Meets California Title 24 - JA8 - 2019
  • Maximum 30 luminaires on a circuit (without dimmer).
  • 50,000 hour rated lifetime

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
ADC12
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Flush-Mount
Glass
Diffused
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Distribution
Down
LM-79 Lumens
1080 lm
LM-79 Lumens per Watt
69.7 Lum/Watt
Minimum Starting Temperature
-30 °C
Mount location
Wall or Ceiling
Mounting for outlet box included
Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
30 °C
Operating Temperature Celcius Max
30 °C
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
Integrated
Spacing
1.24
Starting Temperature - Minimum
-30 °C
Sub Brand
Progress LED
Type
Wall or Ceiling Flush-Mount
UPC
785247237661
Warranty Length
5 year warranty

Dimensions

Dimensions
7.252 in x 7.252 in x 1.383 in
Height
1.383 in
Length
7.252 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.02 lb
Width
7.252 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.129 A
Frequency Rating
60 Hz
Lamp Wattage
15.5 W
Lumens Per Watt
69.7 Lum/Watt
Power Factor
0.99
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
6
Pallet Quantity
468

Resources

Instruction Sheet Number
93104634