-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- 7-1/4" Square LED Surface Mount
Item Added to Your Cart!
7-1/4" Square LED Surface Mount
7-1/4" Square LED Surface Mount
The P8027 delivers a solution for flush mount and recessed applications, for both residential and commercial markets. In addition, the P8027 is wet located and is a cost effective solution for fire rated application. The all-in-one LED Surface Mount/recessed trim uses an intuitive snap-in system that allows easy flush mount installation to a junction box. Black finish.
- Black finish.
- Diffused polycarbonate lens controls direct glare from the LEDs.
- Simple snap in installation for J-Box and Twist and Push for recessed housings.
- 1,211 lumens (delivered).
- Die-cast aluminum construction with a powder coat paint finish.
- Can be installed in a 4" J-Box and 6", 5" and 4" recessed housing. (All hardware included).
- This product is not available for sale into the State of California.
Product Details
General
Can be mounted up or down | No |
Category General | Close-To-Ceiling |
Color | Black |
Color Generic | Black |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Die-Cast Aluminum |
Fan - Dual mount | No |
Finish Name | Black |
Finish Type | Painted |
Glass | Diffused |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Light Source | LED |
Mount location | ceiling flush/recessed |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 30 °C |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Socket Base Type - Main | LED |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
UPC | 785247185726 |
Warranty Length | 5 year warranty |
Dimensions
Gross Weight with Packaging | 1.8 lb |
Height | 1.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 1.75 lb |
Width | 7.25 in |
Width Diameter Descriptor | sq. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 17 W |
Lumens Per Watt | 71.2 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Ground Wire Color | copper tinned |
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
EnergyStar | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | California-included lamp |
TM-21 | 60000 |
Title 20 | No |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.