-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- AC LED Track Kit with 3 Medium Track Heads
Item Added to Your Cart!
AC LED Track Kit with 3 Medium Track Heads
AC LED Track Kit with 3 Medium Track Heads
Ideal for residential and light commercial applications, this LED Track Kit is ready to install. Track Kits include 42 in of linear track, a floating power feed, three medium AC LED Track Heads and installation hardware. White Track Heads feature a frosted glass lens to reduce glare and are compatible with P9054 and P9058 track and accessories.
- 120V AC LED Track
- Ideal for residential and light commercial applications
- Track Kits include 42” of linear track, a floating power feed, three large AC LED Track Heads and installation hardware
- Track Heads feature a frosted glass lens to reduce glare and are compatible with P9054 and P9058 track and accessories
- Satin White Finish
- Track is 42” length and 2-3/4in ht., Track head measures 2-7/8in w and 6-1/2in ht.
- Each tack head has one 9.5w LED with 533 lumens, 90+ CRI and 2700K
- LED Track Kit is ready to install
- Flicker free dimming down to 10% with many Triac or reverse phase dimmers
- ENERGY STAR and JA8 Title 24 compliant
- Additional track heads available P900000-028-27
Product Details
General
Can be mounted up or down | No |
Category General | Track Kit |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 2700 K |
Construction Material - Main | Die Cast Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Satin White |
Finish Type | Painted |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | ceiling |
Mounting for outlet box included | No |
New Products | No |
Number of Lamps | 3 |
Number of Lamps Total | 3 |
Operating Temperature Celcius Max | 30 °C |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type |
|
Socket Base Type - Main | LED |
Starting Temperature - Minimum | -30 °C |
Style |
|
Sub Brand | Progress LED |
UPC | 785247222391 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 2.75 in |
Dimensions | 42 in x 2.875 in x 6.5 in |
Height | 6.5 in |
Length | 42 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 2.98 lb |
Width | 2.875 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 9.5 W |
Lumens Per Watt | 55 Lum/Watt |
Voltage Rating | 120 V |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Logistics
Carton Quantity | 2 |
Resources/Downloads
Specifications
Catalog Page
Certifications
Test Documents
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P900002-028-27_17.02751_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.
Related Products