text.skipToContent text.skipToNavigation

AC LED Track Kit with 3 Medium Track Heads

by Progress Lighting 

Collection Name:  AC LED Track

Catalog ID: P900002-031-27

Ideal for residential and light commercial applications, this LED Track Kit is ready to install. Track Kits include 42 in of linear track, a floating power feed, three medium AC LED Track Heads and installation hardware. Black Track Heads feature a frosted glass lens to reduce glare and are compatible with P9054 and P9058 track and accessories.

  • 120V AC LED Track
  • Ideal for residential and light commercial applications
  • Track Kits include 42” of linear track, a floating power feed, three large AC LED Track Heads and installation hardware
  • Track Heads feature a frosted glass lens to reduce glare and are compatible with P9054 and P9058 track and accessories
  • Black Finish
  • Track is 42” length and 2-3/4in ht., Track head measures 2-7/8in w and 6-1/2in ht.
  • Each tack head has one 9.5w LED with 533 lumens, 90+ CRI and 2700K
  • LED Track Kit is ready to install
  • Flicker free dimming down to 10% with many Triac or reverse phase dimmers
  • ENERGY STAR and JA8 Title 24 compliant
  • Additional track heads available P900000-031-27

$101.50 USD

Product Details

General

Can be mounted up or down No
Category General Track Kit
Color Black
Color Generic Black
Color Rendering Index (CRI) 90+ CRI
Color Temperature 2700 K
Construction Material - Main Die Cast Aluminum
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name Black
Finish Type Painted
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Mount location ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 3
Number of Lamps Total 3
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Living Room
  • Kitchen
Socket Base Type - Main LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
UPC 785247222407
Warranty Length 5-year Limited Warranty

Dimensions

Depth 2.75 in
Dimensions 42 in x 2.875 in x 6.5 in
Height 6.5 in
Length 42 in
Note Weight of fixture exceeds NEC limits No
Weight 2.98 lb
Width 2.875 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9.5 W
Lumens Per Watt 55 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 2

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P900002-031-27_17.02752_testlabreports
IES file
Test Report