text.skipToContent text.skipToNavigation

AirPro Collection LED Fan Light

by Progress Lighting 

Collection Name:  AirPro LED

Catalog ID: P2659-30

LED universal-style ceiling fan light kit features a low-profile, etched white glass diffuser that's ideal for lighting in a bedroom. 1265 source lumens, 960 lumens delivered. This fan light kit includes a threaded adapter for quick connection to most indoor ceiling fans that accept an accessory light. Pull chain is Chrome with a white fob.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • Etched white glass diffuser
  • Chrome pull chain w/ white fob included.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Ideal for bedroom, den or kitchen lighting.
  • 1265 source lumens, 960 lumens delivered.
  • 3000K 90 CRI
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh White
Fan - Pull Chain finish Brushed Nickel
Finish Name White
Finish Type Painted
Fixture Type Bowl
Glass Etched White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic LED
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Integrated
Starting Temperature - Minimum -10 °C
Style Transitional
UPC 785247222278
Warranty Length 5-year Limited Warranty

Dimensions

Height 4 in
Note Weight of fixture exceeds NEC limits No
Weight 1.49 lb
Width 11.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 58.1 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Title 24
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Resources/Downloads