text.skipToContent text.skipToNavigation
Discontinued

AirPro Collection LED Fan Light

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2660-01

By Progress Lighting
$113.22 USD $138.38
Collection Name:  AirPro
Catalog ID:  P2660-01
LED fan kit with alabaster style glass bowl. Finials included are -09 Brushed Nickel, -20 Antique Bronze, and -30 White with corresponding pull chain. 1241 source lumens, 1150 lumens delivered. Universal style lets you use with any indoor fan that accept an accessory light. Quick-connect wiring makes the installation process quick and easy.
  • Add style and light to your ceiling fan with this universal fan light kit.
  • Alabaster style glass bowl.
  • Finials included are -09 Brushed Nickel, -20 Antique Bronze, and -30 White.
  • Chrome pull chain with silver fob, walnut fob an white fob.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Ideal for bedroom, den or kitchen lighting.
  • 1241 source lumens, 1150 lumens delivered.
  • 3000K 90 CRI
  • Can be used to comply with California T24 JA8-2016
  • Energy Star Qualified.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Color Gray
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh
  • Silver
  • Walnut
  • White
Fan - Pull Chain finish Brushed Nickel
Finish Name Unfinished
Fixture Type Ceiling Fan Light Kit
Glass Etched Alabaster
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main Module
Starting Temperature - Minimum -10 °C
Style Transitional
Type Bowl
UPC 785247222285
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 11.25 in x 11.25 in x 5.375 in
Height 5.375 in
Length 11.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.23 lb
Width 11.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 67.6 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Title 24
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93066545

Resources and Downloads