text.skipToContent text.skipToNavigation

Apogee Collection 21" LED Flush Mount

by Progress Lighting 

Collection Name:  Apogee

Catalog ID: P350071-129-30

Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with standard dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 21" LED Flush Mount is complimented by a Architectural Bronze finish.

  • Semi-flush fixture convertible to hanging pendant with included hardware and instructions
  • Commercial-grade construction and performance
  • Features Architectural Bronze finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 41.1-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • 2550 lm, 62 Lum/Watt (delivered)
  • ENERGY STAR certified.
  • California JA8 certified.

$195.80 USD

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 564 24.3
  • 0-40 926 40.0
  • 0-60 1661 71.7
  • 0-90 2256 97.4
  • 90-120 61 2.6
  • 90-130 61 2.6
  • 90-150 61 2.6
  • 90-180 61 2.6
  • 0-180 2317 100.0
Convertible fixture includes both mounts No
Dimming Protocol 0-10V
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Mount location Flush-Mount
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main LED
Spacing 0.343
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
UPC 785247218097
Warranty Length 5-year Limited Warranty

Dimensions

Height 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 10.89 lb
Width 21 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.343 A
Frequency Rating 60 Hz
Lamp Wattage 41 W
Lumens Per Watt 62 Lum/Watt
Power Factor ≥0.90
Voltage Rating 120-277 VAC

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class A
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 58000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P350071-129-30_17.01348_testlabreports
IES file
Test Report