PROG_P350071_009-30_PRODIMAGE
PROG_P350071_009-30_PRODIMAGE
PROG_PL_1596_Dimming_info-Graphic
PROG_P350071_009-30alt_PRODIMAGE
+2
PROG_LED_CRI_ColorTemp_Info-Graphic

Apogee Collection 21" LED Flush Mount

$395.56 USD
OR

Brand:

Progress Lighting

Catalog ID:

P350071-009-30

Collection name:

Apogee

Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 21" LED Flush Mount is complimented by a brushed nickel finish.

  • Commercial-grade construction and performance
  • Features Brushed Nickel finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 41-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • 2550 lm, 62 Lum/Watt (delivered)
  • ENERGY STAR certified.
  • California JA8 certified.

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 572 24.1
  • 0-40 940 39.6
  • 0-60 1686 71.0
  • 0-90 2293 96.5
  • 90-120 73 3.1
  • 90-130 75 3.2
  • 90-150 80 3.3
  • 90-180 82 3.5
  • 0-180 2376 100.0
Convertible fixture includes both mounts
No
Dimming Protocol
0-10V
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
2550 lm
LM-79 Lumens per Watt
62 Lum/Watt
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main
Module
Spacing
0.342
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Flush-Mount
UPC
785247218080
Warranty Length
5-year Limited Warranty

Dimensions

Dimensions
21 in x 21 in x 4.5 in
Height
4.5 in
Length
21 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.89 lb
Width
21 in
Width Diameter Descriptor
dia.

Electrical Ratings

Amperage Rating
0.342 A
Frequency Rating
60 Hz
Lamp Wattage
41 W
Lumens Per Watt
62 Lum/Watt
Power Factor
≥0.90
Voltage Rating
120-277 VAC

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
FCC Title 47, Part 15, Class A
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
58000

Logistics

Carton Quantity
1
Pallet Quantity
12

Resources

Instruction Sheet Number
93081082