text.skipToContent text.skipToNavigation

Apogee Collection 27" LED Flush Mount

By Progress Lighting 

Collection Name:  Apogee

Catalog ID: P350072-129-30

By Progress Lighting
$178.20 USD $282.80
Collection Name:  Apogee
Catalog ID:  P350072-129-30
Designed for both commercial and residential interiors, Apogee is an energy efficient, high performance LED fixture. All fixtures feature 120-277V input with 0-10V compatible dimming. Etched glass shade provides an even and pleasing light effect. Apogee is 3000K, 90+ CRI and meets California Title 24 - JA8 - 2016 standards and is ENERGY STAR rated and damp location listed. The Apogee Collection 27" LED Flush Mount is complimented by a Architectural Bronze finish.
  • Commercial-grade construction and performance
  • Features Architectural Bronze finish
  • Etched glass shade provides an even and pleasing light effect
  • Features 64-watt integrated LED to deliver energy savings and reduce long-term maintenance costs
  • 120-277V operation, 0-10V compatible dimming
  • 3000K color temperature, 90CRI
  • 3850 lm, 60.2 Lum/Watt (delivered)
  • ENERGY STAR certified
  • California JA8 certified.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Controls - Applications
  • ZONE LUMENS %FIXT
  • 0-30 800 22.8
  • 0-40 1325 37.7
  • 0-60 2419 68.8
  • 0-90 3366 95.8
  • 90-120 136 3.9
  • 90-130 139 4.0
  • 90-150 143 4.1
  • 90-180 147 4.2
  • 0-180 3513 100.0
Convertible fixture includes both mounts No
Dimming Protocol 0-10V
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Fixture Type Flush-Mount
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle Modern
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
Socket Base Type - Main LED
Spacing 0.533
Starting Temperature - Minimum -30 °C
Style Modern
Sub Brand Progress LED
Type Flush-Mount
UPC 785247218073
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 27 in x 27 in x 5.375 in
Height 5.375 in
Length 27 in
Note Weight of fixture exceeds NEC limits No
Weight 19.27 lb
Width 27 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.533 A
Frequency Rating 60 Hz
Lamp Wattage 63.5 W
Lumens Per Watt 60.2 Lum/Watt
Power Factor ≥0.90
Voltage Rating 120-277 VAC

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class A
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 54000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 6

Resource Links

Instruction Sheet Number 93087804

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P350072-129-30_17.01350_testlabreports