text.skipToContent text.skipToNavigation

Beyond Collection One-Light 10-1/2" LED Flush Mount

by Progress Lighting 

Collection Name:  Beyond LED

Catalog ID: P2333-12930K9

Enjoy Progress Lighting’s version of a starry night with this LED square ceiling mount fixture. The geometric panel glass has an etched glass diffuser and Architectural Bronze plate. 90 plus CRI, 3000K, 1,211 lumens 71.2 lumens/watt per module (source). Dimmable to 10 percent with ELV type dimmers. Can be wall mounted also.

  • Decorative shield features a pinhole pattern resembling a night sky.
  • Enjoy an unexpected and pleasing "twinkle" lighting effect.
  • Available with a gently curved metal reflector for grazing effect or a glass diffuser for more general illumination.
  • Dimmable to 10% with many ELV dimmers
  • 1,211 lumens 71.2 lumens/watt per module (source)
  • 3000K color temperature, 90+ CRI.

$22.00 USD

Product Details

General

Can be mounted up or down No
Category General LED
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol ELV/Reverse Phase
Dimming Range 10%
Fan - Dual mount No
Finish Name Architectural Bronze
Finish Type Painted
Glass Etched
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Mid-Century Modern
  • Modern
Light Source LED
Mount location Wall or Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Hall & Foyer
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Mid-Century Modern
Sub Brand Progress LED
UPC 785247201556
Warranty Length 5 year warranty

Dimensions

Depth 3.25 in
Height 10.5 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 7.66 lb
Width 10.5 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 40.3 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P2333-12930K9_16.00462_testlabreports
IES file
Test Report