- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- LED
- Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan
Item Added to Your Cart!
Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan
Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan
By Progress Lighting
$555.83 USD
Gracefully blend the old with the new with the Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan. The canopy and fluted AC motor housing are coated in a refined oil-rubbed bronze finish and are complemented by reversible antique wood and chestnut blades. A 3-speed handheld remote with batteries and a wall bracket for storage is included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable. The ceiling fan's unique take on a classic design is ideal for any living room in transitional style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.
- Application: Gracefully blend old and new with the Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC motor LED Transitional Ceiling Fan ideal for any living room.
- Styles: Perfect for transitional style settings.
- Finish: The canopy and fluted AC motor housing are coated in a refined oil-rubbed bronze finish and are complemented by reversible antique wood and chestnut blades.
- Materials: Center of fan is constructed from steel to ensure a long product lifespan.
- Remote: A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat.
- Bulbs: For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable.
- Dimensions: Measures 54-inch diameter by 54-inch length by 15-1/8-inch height.
- Certifications: cULus dry location listed, meets California Title 24 JA8-2016
- Pairs With: Pairs with a variety of Progress Lighting fixtures.
- Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Compatibility |
|
Construction Material - Main | Steel |
Dimming Protocol |
|
Fan - Blade Pitch | 14 ° |
Fan - Blade finish |
|
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed Remote Control, Manual Reverse |
Finish Name | Oil Rubbed Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Opal |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Module |
Lamp Type Basic | Solid State |
Lifestyle | Transitional |
Mount location | Ceiling |
Mounting Type | Mounting Bracket |
Mounting for outlet box included | Yes |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature | 40 °C |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Living Room |
Socket Base Type - Main | Module |
Starting Temperature - Minimum | -10 °C |
Switch Type | Push button |
Type | Standard |
UPC | 785247249336 |
Warranty Length | Limited Lifetime Warranty |
Dimensions
Dimensions | 54 in x 54 in x 15.15 in |
Height | 15.15 in |
Length | 54 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 14.33 lb |
Width | 54 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Current Rating | 0.52 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 18 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | cULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 106 |
EPACTenergy consumption watts | 62 |
Energy Efficient | No |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2019 |
Other Heavy Metal Content Indicator | No |
Restricted Country and Reason | Mexico |
TM-21 | 50000 |
Title 20 | Yes |
Title 24 | Yes |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 36 |
Resource Links
Instruction Sheet Number | 93133616 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
P250007-108-30antique-wood IMG_0667
Finish Images
Please wait, preparing to download your file.