text.skipToContent text.skipToNavigation

Curve LED One-Light White Opal Acrylic Modern Style Wall Sconce Light

By Progress Lighting 

Collection Name:  Curve LED

Catalog ID: P710102-060-30

By Progress Lighting
$113.30 USD
Collection Name:  Curve LED
Catalog ID:  P710102-060-30
Bring a touch of contemporary design with the Curve LED Collection 1-Light Opal White Shade LED Modern Wall Light. The opal white shade designed with an arching acrylic shade is accented by two finals that add visual interest. Comes with a set of three finals for customization (matte black, brushed nickel, and architectural bronze).The light source glows from behind the curved shade to foster a contemporary glow.
  • Curve LED Collection 1-Light Modern Opal White Shade Sconce
  • Application: Bring a touch of contemporary design with the Curve LED Collection 1-Light Opal White Shade LED Modern Wall Light ideal for any entryway, hallway, foyer, bedroom, sitting room living room, or bathroom.
  • Styles: Perfect for contemporary and modern style settings.
  • Finish: The opal white shade designed with an arching acrylic shade is accented by two finals that add visual interest
  • comes with a set of three finals for customization (matte black, brushed nickel, and architectural bronze).
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: The light source glows from behind the curved shade to foster a contemporary glow.
  • Bulbs: For ideal illumination, 1 integrated LED is included (10w)
  • 3000K
  • 90CRI
  • 744 delivered lumens
  • dimmable.
  • Dimensions: Measures 8-inch diameter by 8-inch height.
  • Certifications: cETLus damp location listed, meets California Title 24 JA8-2019.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Dimming Protocol Triac/ELV
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Wall Sconce
Glass Opal
Lamp Included Yes
Lamp Shape LED
Lamp Type Integrated LED
Lamp Type Basic Solid State
Lifestyle
  • Contemporary
  • Modern
  • Utilitarian
Light Distribution Ambient
Mount location Wall-Mount
Mounting Type Wall Mount
Mounting for outlet box included Backplate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Bedroom
  • Home Theater
Socket Base Type - Main Integrated
Socket type material LED
Starting Temperature - Minimum -25 °C
Sub Brand Progress LED
Type Standard
UPC 785247247769
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 8 in x 3.625 in x 8 in
Height 8 in
Height to Center 4 in
Length 8 in
Note Weight of fixture exceeds NEC limits No
Weight 2.2 lb
Width 3.625 in
Width Diameter Descriptor Extends

Electrical Ratings

Current Rating 0.12 A
Frequency Rating 60 Hz
Lamp Wattage 10 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act Yes
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2019
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Pallet Quantity 180

Resource Links

Instruction Sheet Number 93131191

Resources and Downloads

Photometry (1)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
PROG_P710102-060-30_20.00259_testlabreports