text.skipToContent text.skipToNavigation

Everlume Collection 11" Edgelit Surface Mount

by Progress Lighting 

Collection Name:  Everlume

Catalog ID: P810016-030-30

The P810016 Edgelit Flush Mount delivers a solution for both residential and commercial markets. The Edgelit technology provides a bright and evenly illuminated surface in a very slim profile. The integrated LED power supply does not protrude into the junction box, allowing for compatibility to 4" octagonal, 4" round shallow and 4" round PVC junction boxes. This surface mounted luminaire measures 11" in diameter with an overall height of 1". In addition, the P810016 is wet location rated, Title 24 – JA8 – 2016 listed, ENERGY STAR listed and is a cost effective solution for fire rated applications (when installed onto a fire rated junction box). The P810016 luminaire combines modern aesthetic, new technology, performance, cost and safety benefits.

  • Simple installation to steel mounting plate
  • Light weight polycarbonate luminaire construction
  • Polycarbonate diffuser controls glare and provides an evenly illuminated surface
  • Integrated DC LED power supply capable of flicker-free dimming to 10% brightness with many Triac/Forward Phase dimmers (See Dimming Notes)
  • Can be installed to 4" octagonal j-box, 4x1/2" round shallow j-box and 4" round PVC j-box
  • Suitable for use in IC or Non-IC applications
  • Meets California Title 24 JA8-2016 and is Energy Star listed
  • Suitable for use in clothes closets when installed in accordance with the NEC 410.16 spacing requirements.

$87.78 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Flush Mount
Color White
Color Generic White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum/Plastic
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
Finish Name White
Finish Type Painted
Fixture Type Flush-Mount
Glass White
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Lifestyle
  • Modern
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Closets
  • Pantry
  • Bedroom
  • Hall & Foyer
  • Kitchen
Socket Base Type - Main Integrated
Spacing 1.25
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • Transitional
Sub Brand Progress LED
Type Flush-Mount
UPC 785247225859
Warranty Length 5-year Limited Warranty

Dimensions

Height 1.125 in
Note Weight of fixture exceeds NEC limits No
Weight 2.69 lb
Width 11 in
Width Diameter Descriptor dia.

Electrical Ratings

Amperage Rating 0.145 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 77 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 Yes
Title 22 No
Title 24 Yes

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P810016-030-30_18.01016_testlabreports
IES file
Test Report